Watts

Foodservice Products

Home
Available exclusively from Dormont Manufacturing

Hydro-Force - Drain Components and Parts

Replacement parts for Hydro-Force drains include head gaskets, face flanges, strainers, overflow heads and stem valve stoppers and O-rings.

Photograph of WRA-FS
Model Number:
WRA-FS
Ordering Code:
0241629

Flat Drain Strainer For 3 IN Sink Opening

This drain replacement strainer attaches to 3 inch outlet drains and collects large food particles before they flow into the drain and clog the plumbing system.

  • NSF certified
  • Easy to install
  • Designed to satisfy the demanding needs of the foodservice industry
  • Polished chrome plated brass construction
Photograph of WRA-HG
Model Number:
WRA-HG
Ordering Code:
0241630

Drain Head Gasket For 3 IN Sink Opening

This head gasket is fitted for a 3 inch sink opening, and is used to prevent potential leaks around the mounting surface of the drain and sink outlet. It is used primarily as a replacement part for worn gaskets.

  • NSF certified
  • Easy to install
  • Designed to satisfy the demanding needs of the foodservice industry
  • Fitted for 3 inch opening
Photograph of WRB-FF
Model Number:
WRB-FF
Ordering Code:
0241631

Drain Face Flange For 3 1/2 IN Sink Opening

This face flange is used for drain opening of 3 1/2 inch and is utilized as the primary attachment of the drain to the underneath side for the sink basin. This part is used as a direct replacement for this component of a commercial drain.

  • NSF certified
  • Easy to install
  • Designed to satisfy the demanding needs of the foodservice industry
  • Brushed chrome plated brass construction
Photograph of WRC-FE
Model Number:
WRC-FE
Ordering Code:
0241632

One-Piece, 1 1/4 IN Drain Overflow Elbow

This 1 1/4 inch overflow elbow is a one-piece design and attaches to the overflow head and to the back portion of a commercial drain. It is utilized to ensure that water never overflows from the sink basin in commercial establishments.

  • NSF certified
  • Easy to install
  • Designed to satisfy the demanding needs of the foodservice industry
  • Polished chrome plated brass construction
Photograph of WRC-FH
Model Number:
WRC-FH
Ordering Code:
0241633

Drain Overflow Head For 1 1/4 IN Tubing

This overflow head attaches to the back portion of the sink with a 1 inch opening and to the 1 1/4 inch overflow elbow underneath the sink and ensures that water never overflows from the sink basin in commercial establishments.

  • NSF certified
  • Easy to install
  • Designed to satisfy the demanding needs of the foodservice industry
  • Brushed chrome plated brass construction
Photograph of WRC-SR
Model Number:
WRC-SR
Ordering Code:
0239962

Drain Stopper O-Ring

This stopper O-ring replacement creates a water-tight seal when the drain is closed. It is constructed from a durable neoprene material and attaches to the stem valve stopper.

  • NSF certified
  • Easy to install
  • Designed to satisfy the demanding needs of the foodservice industry
  • Durable rubber construction
Photograph of WRC-SVS
Model Number:
WRC-SVS
Ordering Code:
0241634

Drain Stem Valve Stopper

This stem valve stopper is the primary shutoff part of a commercial drain. This stopper valve is opened and closed utilizing the drain handle and allows or stops the flow of water from the sink basin to the plumbing system.

  • NSF certified
  • Easy to install
  • Designed to satisfy the demanding needs of the foodservice industry
  • Brushed chrome plated brass construction