Watts

Foodservice Products

Home
Available exclusively from Dormont Manufacturing

Hydro-Force - Drains

Hydro-Force twist- and lever-handle drains are ruggedly built and designed to handle tough, everyday use—because the last thing a busy kitchen needs is a drain problem.  Models are available with 3-inch and 3-1/2-inch openings, 1-1/2 inch and 2-inch drain outlets, and overflow outlets.  

Photograph of W-LA-A
Model Number:
W-LA-A
Ordering Code:
0239946

Lever Handle Drain with 3 IN Opening, 1 1/2 IN Outlet

This lever handle under-the-sink drain has a 3 inch opening and 1 1/2 inch drain outlet. This drain is for high use commercial kitchen sink installations.

  • NSF certified
  • Brushed chrome plated brass construction
  • Easy to install
  • 100 percent factory leak tested
Photograph of W-LA-BF
Model Number:
W-LA-BF
Ordering Code:
0239949

Lever Handle Drain with 3 IN Opening, 2 IN Outlet, 1 1/4 IN Overflow

This lever handle under-the-sink drain has a 3 inch opening and 2 inch drain outlet and comes with 1 1/4 inch overflow outlet. This drain is for high use commercial kitchen sink installations.

  • NSF certified
  • Brushed chrome plated brass construction
  • Easy to install
  • 100 percent factory leak tested
Photograph of W-LB-AF
Model Number:
W-LB-AF
Ordering Code:
0239951

Lever Handle Drain 3 1/2 IN Opening, 1 1/2 IN Outlet, 1 1/4 IN Overflow

This lever handle under-the-sink drain has a 3 1/2 inch opening and 1 1/2 inch drain outlet. It comes with 1 1/4 inch overflow outlet. This drain is for high use commercial kitchen sink installation

  • NSF certified
  • Brushed chrome plated brass construction
  • Easy to install
  • 100 percent factory leak tested
Photograph of W-TA-A
Model Number:
W-TA-A
Ordering Code:
0239964

Twist Handle Drain with 3 IN Opening, 1 1/2 IN Outlet

This twist handle under-the-sink drain has a 3 inch opening and 1 1/2 inch drain outlet. This drain is for high use commercial kitchen sink installations.

  • NSF certified
  • Brushed chrome plated brass construction
  • Easy to install
  • 100 percent factory leak tested
Photograph of W-TA-AF
Model Number:
W-TA-AF
Ordering Code:
0239965

Twist Handle Drain with 3 IN Opening, 1 1/2 IN Outlet, 1 1/4 IN Overflow

This twist handle under-the-sink drain has a 3 inch opening and 1 1/2 inch drain outlet and comes with 1 1/4 inch overflow outlet. This drain is for high use commercial kitchen sink installations.

  • NSF certified
  • Brushed chrome plated brass construction
  • Easy to install
  • 100 percent factory leak tested
Photograph of W-TA-B
Model Number:
W-TA-B
Ordering Code:
0239966

Twist Handle Drain with 3 IN Opening, 2 IN Outlet

This twist handle under-the-sink drain has a 3 inch opening and 2 inch drain outlet. This drain is for high use commercial kitchen sink installations.

  • NSF certified
  • Brushed chrome plated brass construction
  • Easy to install
  • 100 percent factory leak tested
Photograph of W-TA-BF
Model Number:
W-TA-BF
Ordering Code:
0239967

Twist Handle Drain with 3 IN Opening, 2 IN Outlet, 1 1/4 IN Overflow

This twist handle under-the-sink drain has a 3 inch opening and 2 inch drain outlet and comes with 1 1/4 inch overflow outlet. This drain is for high use commercial kitchen sink installations.

  • NSF certified
  • Brushed chrome plated brass construction
  • Easy to install
  • 100 percent factory leak tested