Watts

Foodservice Products

Home
Available exclusively from Dormont Manufacturing

Hydro-Force - Faucet Components and Parts

Hydro-Force components, accessories and replacement parts reflect the same rugged characteristics of all Hydro-Force products so that your faucets stay in top condition and your kitchen runs smoothly and reliably.  Spouts are available in swivel, double-jointed, gooseneck and swivel gooseneck models. Bases include wall- and deck-mount styles as well as single- and double-pantry models.  Other cost-saving Hydro-Force faucet items include replacement valves, mounting and repair kits, spout and rigid-to-swing adapters, and even atmospheric vacuum breakers.

Photograph of LFAFRV-R
Model Number:
LFAFRV-R
Ordering Code:
88005135

Replacement Valve For Faucet

This lead free valve replacement is used to repair wall and deck mounted workboard bar faucets. It is a pre-assembled standard cartridge valve with an integral check valve. The faucet components are certified by NSF to NSF/ANSI 61, section 9 and ASME A112.18.1

Photograph of LFRFB-BD4
Model Number:
LFRFB-BD4
Ordering Code:
0239931

Lead Free Deck Mount Bar Faucet Base

This lead free deck mount workboard/bar sink faucet base is designed for high use sinks. It consists of chrome plated lead free brass faucet and is 4 inches on-center and is compatible with quarter turn valve stems.

Photograph of LFRFB-BW4
Model Number:
LFRFB-BW4
Ordering Code:
0239933

Lead Free Wall Mount Bar Faucet Base

This lead free wall mount workboard/bar sink faucet base is designed for high use sinks. It consists of chrome plated lead free brass faucet and is 4 inches on-center. with quarter turn valves and heavy duty lever handles.

Photograph of LFFRFB-D4
Model Number:
LFFRFB-D4
Ordering Code:
0239852

4 In Lead Free Deck Mount Faucet Base

This lead free deck mount faucet base is primarily used for replacement in high use sinks. It consists of chrome plated lead free brass construction with 4 inch adjustable center and is compatible with quarter turn valve stems and heavy duty handles.

Photograph of LFFRFB-D8
Model Number:
LFFRFB-D8
Ordering Code:
0239854

8 In Lead Free Deck Mount Faucet Base

This lead free deck mount faucet base is primarily used for replacement in high use sinks. It consists of chrome plated lead free brass construction with 8 inch adjustable center and is compatible with quarter turn valve stems and heavy duty handles.

Photograph of LFFRFB-SP
Model Number:
LFFRFB-SP
Ordering Code:
0239858

Lead Free Single Pantry Faucet Base

This lead free deck mount single pantry faucet base is primarily used for replacement in high use sinks. It consists of chrome plated lead free brass construction and is compatible with quarter turn valve stems and heavy duty handles.

Photograph of LFFRFB-W8
Model Number:
LFFRFB-W8
Ordering Code:
0239860

8 In Lead Free Wall Mount Faucet Base

This lead free wall mount faucet base is primarily used for replacement in high use sinks. It consists of chrome plated lead free brass construction with 8 inch adjustable center and is compatible with quarter turn valve stems and heavy duty handles.

Photograph of LFFRMK-D
Model Number:
LFFRMK-D
Ordering Code:
0239862

Lead Free Faucet Deck Mounting Kit

This lead free wall mount faucet kit provides all of the components needed to quickly and easily install a wall mounted faucet to a pre-rinse unit. It is installed to the supply piping and mounting area of the sink basin. This kit contains two 1/2 inch NPS nipples, washers, and locknuts.

Photograph of LFFRMK-W
Model Number:
LFFRMK-W
Ordering Code:
0239863

Lead Free Faucet Wall Mounting Kit

This lead free wall mount faucet kit provides all of the components needed to quickly and easily install a wall mounted faucet to a pre-rinse unit. It is installed to the supply piping and mounting area of the sink basin. This kit contains two 1/2 inch NPS nipples, 1/2 inch NPT x 1/2 inch sweat ells, washers, and locknuts.

Photograph of LFFRRV-BC
Model Number:
LFFRRV-BC
Ordering Code:
0239864

Lead Free Bar Faucet Cold Valve Replacement

This lead free quarter turn cold water cartridge valve replacement is used to repair wall and deck mounted workboard bar faucets. It is a pre-assembled standard cartridge valve with an integral check valve. The faucet components are certified by NSF to NSF/ANSI 61, section 9 and ASME A112.18.1.

Photograph of LFFRRV-BH
Model Number:
LFFRRV-BH
Ordering Code:
0239865

Lead Free Bar Faucet Hot Valve Replacement

This lead free quarter turn hot water cartridge valve replacement is used to repair wall and deck mounted workboard bar faucets. It is a pre-assembled standard cartridge valve with an integral check valve. The faucet components are certified by NSF to NSF/ANSI 61, section 9 and ASME A112.18.1.

Photograph of LFFRRV-C
Model Number:
LFFRRV-C
Ordering Code:
0239866

Lead Free Cold Replacement Valve Cartridge

This lead free quarter turn cold water cartridge valve replacement is used to repair wall and deck mounted faucets and pre-rinse units. It is a pre-assembled standard cartridge valve with integral check valve. The faucet components are certified by NSF to NSF/ANSI 61, section 9 and ASME A112.18.1.

Photograph of LFFRRV-H
Model Number:
LFFRRV-H
Ordering Code:
0239867

Lead Free Hot Replacement Valve Cartridge

This lead free quarter turn hot water cartridge valve replacement is used to repair wall and deck mounted faucets and pre-rinse units. It is a pre-assembled standard cartridge valve with integral check valve. The faucet components are certified by NSF to NSF/ANSI 61, section 9 and ASME A112.18.1.

Photograph of LFFRS-03SG
Model Number:
LFFRS-03SG
Ordering Code:
0239868

3 1/2 In Lead Free Swivel Gooseneck Spout

This lead free 3 1/2 inch swivel gooseneck spout is primarily used for replacement in high use sinks. It features chrome plated lead free brass construction and is certified by NSF to NSF/ANSI 61, section 9 and ASME A112.18.1.

Photograph of LFFRS-06SG
Model Number:
LFFRS-06SG
Ordering Code:
0239869

6 In Lead Free Swivel Gooseneck Spout

This lead free 6 inch swivel gooseneck spout is primarily used for replacement in high use sinks. It features chrome plated lead free brass construction and is certified by NSF to NSF/ANSI 61, section 9 and ASME A112.18.1.

Photograph of LFFRS-06SS
Model Number:
LFFRS-06SS
Ordering Code:
0239870

6 In Lead Free Swivel Spout

This lead free 6 inch swivel spout is primary used for replacement in high use sinks. It features chrome plated lead free brass construction and is certified by NSF to NSF/ANSI 61, section 9 and ASME A112.18.1.

Photograph of LFFRS-08SS
Model Number:
LFFRS-08SS
Ordering Code:
0239871

8 In Lead Free Swivel Spout

This lead free 8 inch swivel spout is primary used for replacement in high use sinks. It features chrome plated lead free brass construction and is certified by NSF to NSF/ANSI 61, section 9 and ASME A112.18.1.

Photograph of LFFRS-09SG
Model Number:
LFFRS-09SG
Ordering Code:
0239872

9 1/2 In Swivel Gooseneck Spout

This lead free 9 1/2 inch swivel gooseneck spout is primarily used for replacement in high use sinks. It features chrome plated lead free brass construction and is certified by NSF to NSF/ANSI 61, section 9 and ASME A112.18.1.

Photograph of LFFRS-10SS
Model Number:
LFFRS-10SS
Ordering Code:
0239873

10 In Lead Free Swivel Spout

This lead free 10 inch swivel spout is primary used for replacement in high use sinks. It features chrome plated lead free brass construction and is certified by NSF to NSF/ANSI 61, section 9 and ASME A112.18.1.

Photograph of LFFRS-12SS
Model Number:
LFFRS-12SS
Ordering Code:
0239874

12 In Lead Free Swivel Spout

This lead free 12 inch swivel spout is primary used for replacement in high use sinks. It features chrome plated lead free brass construction and is certified by NSF to NSF/ANSI 61, section 9 and ASME A112.18.1.

Photograph of LFFRS-14SS
Model Number:
LFFRS-14SS
Ordering Code:
0239875

14 In Lead Free Swivel Spout

This lead free 14 inch swivel spout is primary used for replacement in high use sinks. It features chrome plated lead free brass construction and is certified by NSF to NSF/ANSI 61, section 9 and ASME A112.18.1.

Photograph of LFFRS-16SS
Model Number:
LFFRS-16SS
Ordering Code:
0239876

16 In Lead Free Swivel Spout

This lead free 16 inch swivel spout is primary used for replacement in high use sinks. It features chrome plated lead free brass construction and is certified by NSF to NSF/ANSI 61, section 9 and ASME A112.18.1.

Photograph of LFFRS-18SD
Model Number:
LFFRS-18SD
Ordering Code:
0239877

18 In Lead Free Double Jointed Spout

This lead free 18 inch double-jointed spout is primarily used for replacement in high use sinks. It features chrome plated lead free brass construction and is certified by NSF to NSF/ANSI 61, section 9 and ASME A112.18.1.

Photograph of LFFRS-24SD
Model Number:
LFFRS-24SD
Ordering Code:
0239878

24 In Lead Free Double Jointed Spout

This lead free 24 inch double-jointed spout is primarily used for replacement in high use sinks. It features chrome plated lead free brass construction and is certified by NSF to NSF/ANSI 61, section 9 and ASME A112.18.1.

Photograph of LFFRSA-A
Model Number:
LFFRSA-A
Ordering Code:
0239879

Lead Free Swivel To Rigid Spout Adapter

This lead free swivel to rigid spout adapter is used primarily as a faucet replacement part and is utilized to convert a standard faucet base to a pre-rinse unit. This adapter is internally threaded and accepts a male threaded pre-rinse riser pipe.

Photograph of LFFRSA-B
Model Number:
LFFRSA-B
Ordering Code:
0239880

Lead Free Rigid To Swivel Spout Adapter

This lead free rigid to swivel spout adapter is used primarily as a faucet replacement part and is utilized to convert a pre-rinse base to a standard faucet. This adapter is externally threaded and accepts the threading nut of a standard faucet spout.

Photograph of LFFRVB-A
Model Number:
LFFRVB-A
Ordering Code:
0239881

3/8 In Lead Free Vacuum Breaker

This 3/8 inch lead free atmospheric vacuum breaker is utilized to prevent the backflow of water into the potable water system in order to prevent contamination of the water supply. It consists of lead free brass construction.

Photograph of LFFRVB-B
Model Number:
LFFRVB-B
Ordering Code:
0239882

1/2 In Lead Free Vacuum Breaker

This 1/2 inch lead free atmospheric vacuum breaker is utilized to prevent the backflow of water into the potable water system in order to prevent contamination of the water supply. It consists of lead free brass construction.