Watts

Foodservice Products

Home
Available exclusively from Dormont Manufacturing

Hydro-Force - Glass Fillers

Compact, yet exceptionally high-quality Hydro-Force glass fillers and stations make it fast and easy for servers to get water to guests. You can purchase glass fillers in both wall- and desk-mount models. Water stations feature a self-rimming stainless steel bowl. All fillers and stations are Lead Free.

Photograph of LFGF-D
Model Number:
LFGF-D
Ordering Code:
0239901

Lead Free Deck Mount Glass Filler

This lead free deck mount glass filler is installed for high use water applications where the plumbing is installed from the wall of the dispensing surface.

  • Premium lead free construction
  • NSF certified
  • Designed to satisfy the demanding needs of the foodservice industry
  • Easy to install
Photograph of LFGF-W
Model Number:
LFGF-W
Ordering Code:
0239945

Lead Free Wall Mount Glass Filler

This lead free wall mount glass filler is installed for high use water applications where the plumbing is installed in the base of the dispensing surface.

  • Premium lead free construction
  • NSF certified
  • Designed to satisfy the demanding needs of the foodservice industry
  • Easy to install
Photograph of LFGFS
Model Number:
LFGFS
Ordering Code:
0239944

Lead Free Glass Filler Station

This lead free glass filler station includes a self-rimming water basin that is utilized in high volume water applications.

  • Premium lead free construction
  • NSF certified
  • Designed to satisfy the demanding needs of the foodservice industry
  • Easy to install