Watts

Foodservice Products

Home
Available exclusively from Dormont Manufacturing

Hydro-Force - Pre-Rinse Components and Parts

Hydro-Force includes an expansive offering of premium-quality components and parts for Hydro-Force pre-rinse assemblies and select units from other manufacturers. These include add-on faucets, replacement hoses, spray heads and a vast assortment of parts that typically wear after years of heavy use.  Hydro-Force pre-rinse components and parts are always a perfect fit—and you’ll find that it’s easy and quick to install them.

Photograph of LFAF-08
Model Number:
LFAF-08
Ordering Code:
0239802

Lead Free Pre-Rinse Add-On Faucet With 8 In Swing Spout

This lead free pre-rinse add-on faucet is ideal for high use sinks and is added directly to a pre-rinse assembly when needed. It features chrome plated lead free brass construction with quarter turn stems, heavy duty lever handle and an 8 inch swing spout. The faucet components are certified by NSF against NSF/ANSI 61, section 9 and ASME A112.18.1.

  • Premium lead free construction
  • NSF certified
  • Polished chrome plated brass construction
  • Quarter turn full on valves
Photograph of LFAF-10
Model Number:
LFAF-10
Ordering Code:
0239804

Lead Free Pre-Rinse Add-On Faucet With 10 In Swing Spout

This lead free pre-rinse add-on faucet is ideal for high use sinks and is added directly to a pre-rinse assembly when needed. It features chrome plated lead free brass construction with quarter turn stems, heavy duty lever handle and a 10 inch swing spout. The faucet components are certified by NSF against NSF/ANSI 61, section 9 and ASME A112.18.1.

  • Premium lead free construction
  • NSF certified
  • Polished chrome plated brass construction
  • Quarter turn full on valves
Photograph of LFAF-12
Model Number:
LFAF-12
Ordering Code:
0239806

Lead Free Pre-Rinse Add-On Faucet With 12 In Swing Spout

This lead free pre-rinse add-on faucet is ideal for high use sinks and is added directly to a pre-rinse assembly when needed. It features chrome plated lead free brass construction with quarter turn stems, heavy duty lever handle and a 12 inch swing spout. The faucet components are certified by NSF against NSF/ANSI 61, section 9 and ASME A112.18.1.

  • Premium lead free construction
  • NSF certified
  • Polished chrome plated brass construction
  • Quarter turn full on valves
Photograph of LFAF-14
Model Number:
LFAF-14
Ordering Code:
0239808

Lead Free Pre-Rinse Add-On Faucet With 14 In Swing Spout

This lead free pre-rinse add-on faucet is ideal for high use sinks and is added directly to a pre-rinse assembly when needed. It features chrome plated lead free brass construction with quarter turn stems, heavy duty lever handle and a 14 inch swing spout. The faucet components are certified by NSF against NSF/ANSI 61, section 9 and ASME A112.18.1.

  • Premium lead free construction
  • NSF certified
  • Polished chrome plated brass construction
  • Quarter turn full on valves
Photograph of LFAF-16
Model Number:
LFAF-16
Ordering Code:
0239810

Lead Free Pre-Rinse Add-On Faucet With 16 In Swing Spout

This lead free pre-rinse add-on faucet is ideal for high use sinks and is added directly to a pre-rinse assembly when needed. It features chrome plated lead free brass construction with quarter turn stems, heavy duty lever handle and a 16 inch swing spout. The faucet components are certified by NSF against NSF/ANSI 61, section 9 and ASME A112.18.1.

  • Premium lead free construction
  • NSF certified
  • Polished chrome plated brass construction
  • Quarter turn full on valves
Photograph of LFPRA-R
Model Number:
LFPRA-R
Ordering Code:
0239912

18 In Lead Free Pre-Rinse Riser Pipe

This 18 inch lead free pre-rinse riser pipe is primarily used as a replacement for high use pre-rinse faucet units. It features chrome plated lead free brass construction and is certified by NSF to NSF/ANSI 61, section 9 and ASME A112.18.1.

  • Lead free construction
  • NSF certified
  • Polished chrome plated brass construction
  • Easy to install
Photograph of LFPRA-SPR
Model Number:
LFPRA-SPR
Ordering Code:
0239913

Lead Free Pre-Rinse Spring Retainer

This lead free spring retainer maintains spring positioning in the pre-rinse unit and is primarily used as a replacement in high use sinks. It features chrome plated brass construction and is certified by NSF to NSF/ANSI 61, section 9 and ASME A112.18.1.

  • Premium lead free construction
  • NSF certified
  • Designed to satisfy the demanding needs of the foodservice industry
  • Easy to install
Photograph of LFPRH-G
Model Number:
LFPRH-G
Ordering Code:
0239915

Lead Free Pre-Rinse Spray Head Hose Grip

This lead free pre-rinse spray head hose grip is constructed of a durable plastic layer that protects the user from the high water temperatures during normal usage. It fits effortlessly to any pre-rinse hose and provides a convenient grip where it's needed.

  • Lead free construction
  • NSF certified
  • Designed to satisfy the demanding needs of the foodservice industry
  • Easy to install
Photograph of LFPRH-G44
Model Number:
LFPRH-G44
Ordering Code:
0239916

Lead Free Pre-Rinse Spray Hose With Grip 44 In

This lead free 44 inch pre-rinse replacement hose easily attaches to any pre-rinse faucet for quick replacement. It is constructed with a strong, flexible stainless steel outer casing over polyurethane inner tubing, and includes brass end nozzles and a convenient hand grip for ultimate control during use. Certified by NSF to NSF/ANSI 61, section 9.

  • Premium lead free construction
  • NSF certified
  • Designed to satisfy the demanding needs of the foodservice industry
  • Flexible metal exterior construction
Photograph of LFPRH-G60
Model Number:
LFPRH-G60
Ordering Code:
0239917

Lead Free Pre-Rinse Spray Hose With Grip 60 In

This lead free 60 inch pre-rinse replacement hose effortlessly attaches to any pre-rinse faucet for quick replacement. It is constructed with a strong, flexible stainless steel outer casing over polyurethane inner tubing, and includes brass end nozzles and a convenient hand grip for ultimate control during use. Certified by NSF to NSF/ANSI 61, section 9.

  • Premium lead free construction
  • NSF certified
  • Designed to satisfy the demanding needs of the foodservice industry
  • Flexible metal exterior construction
Photograph of LFPRH-G72
Model Number:
LFPRH-G72
Ordering Code:
0239918

Lead Free Pre-Rinse Spray Hose With Grip 72 In

This lead free 72 inch pre-rinse replacement hose easily attaches to any pre-rinse faucet for quick replacement. It is constructed with a strong, flexible stainless steel outer casing over polyurethane inner tubing, and includes brass end nozzles and a convenient hand grip for ultimate control during use. Certified by NSF to NSF/ANSI 61, section 9.

  • Premium lead free construction
  • NSF certified
  • Designed to satisfy the demanding needs of the foodservice industry
  • Flexible metal exterior construction
Photograph of LFPRH-G96
Model Number:
LFPRH-G96
Ordering Code:
0239919

Lead Free Pre-Rinse Spray Hose With Grip 96 In

This lead free 96 inch pre-rinse replacement hose effortlessly attaches to any pre-rinse faucet for quick replacement. It is constructed with a strong, flexible stainless steel outer casing over polyurethane inner tubing, and includes brass end nozzles and a convenient hand grip for ultimate control during use. Certified by NSF to NSF/ANSI 61, section 9.

  • Premium lead free construction
  • NSF certified
  • Designed to satisfy the demanding needs of the foodservice industry
  • Flexible metal exterior construction
Photograph of LFPRHA-C
Model Number:
LFPRHA-C
Ordering Code:
0239914

Lead Free Chicago Spray Hose Adapter

This lead free Chicago spray hose adapter is used to replace a worn out hose assembly for a Chicago pre-rinse unit. This adapter attaches directly to the hose and allows for easy installation.

  • Lead free construction
  • NSF certified
  • Polished chrome plated brass construction
  • Easy to install
Photograph of LFPRSH-A
Model Number:
LFPRSH-A
Ordering Code:
0239920

Lead Free Pre-Rinse Angled Spray Head

This lead free angled replacement pre-rinse spray head connects directly to a flexible pre-rinse hose handle assembly for immediate use. It features 1.6 GPM spray action that offers both cleaning efficiency and durability while conserving water and saving energy. Certified by NSF to NSF/ANSI 61, section 9.

  • Premium lead free construction
  • NSF certified
  • Impact resistant pliable bumper ring
  • 1.6 GPM operation
Photograph of LFPRSH-BV
Model Number:
LFPRSH-BV
Ordering Code:
0239922

Lead Free Pre-Rinse Spray Head Button Valve Assembly

This lead free pre-rinse button valve spray head assembly is primarily used as a replacement spray valve head and designed for heavy use in industrial kitchens. It features polished chrome plated lead free brass construction. Components are certified by NSF to NSF/ANSI 61, section 9 and ASME A112.18.1.

  • Premium lead free construction
  • NSF certified
  • Polished chrome plated brass construction
  • Large wrench flat for easy install
Photograph of LFPRSH-FP
Model Number:
LFPRSH-FP
Ordering Code:
0239923

Lead Free Pre-Rinse Spray Head Face Plate 1.6 Gpm

This lead free pre-rinse spray head face plate is primarily used as a replacement for a spray head nozzle. It is made of durable plastic and comes with mounting screw. This spray head face is rated at 1.6 GPM and is certified by NSF to NSF/ANSI 61, section 9 and ASME A112.18.1.

  • Premium lead free construction
  • NSF certified
  • Designed to satisfy the demanding needs of the foodservice industry
  • Easy to install
Photograph of LFPRSH-PF
Model Number:
LFPRSH-PF
Ordering Code:
0239924

Lead Free Pre-Rinse Pot Filler Spray Head

This lead free replacement pot filler head connects directly to a flexible pre-rinse hose handle assembly for immediate use. It has a 1.6 GPM spray action that offers both cleaning efficiency and durability, while conserving water and saving energy. Certified by NSF to NSF/ANSI 61, section 9.

  • Premium lead free construction
  • NSF certified
  • Polished chrome plated brass construction
  • 100 percent factory leak tested
Photograph of LFPRSH-RK
Model Number:
LFPRSH-RK
Ordering Code:
0239925

Lead Free Pre-Rinse Spray Head Repair Kit

This lead free pre-rinse spray valve repair kit includes all parts needed to replace or repair a spray valve faucet head. It consists of a button valve, spray face plate, bumper ring, and screw.

  • Premium lead free construction
  • NSF certified
  • Designed to satisfy the demanding needs of the foodservice industry
  • Easy to install
Photograph of LFPRSH-S
Model Number:
LFPRSH-S
Ordering Code:
0239926

Lead Free Pre-Rinse Spray Head

This lead free replacement pre-rinse spray head connects directly to a flexible pre-rinse hose handle assembly for immediate use. It features 1.6 GPM spray action that offers both cleaning efficiency and durability, while conserving water and saving energy. Certified by NSF to NSF/ANSI 61, section 9.

  • Premium lead free construction
  • NSF certified
  • Impact resistant pliable bumper ring
  • 1.6 GPM operation
Photograph of LFPRSH-BR
Model Number:
LFPRSH-BR
Ordering Code:
0239921

Lead Free Pre-Rinse Spray Head Bumper Ring

This lead free pre-rinse spray head bumper ring is used to protect the spray head from damage during normal usage and also reduces the likelihood of dishes being damaged. It is constructed from a pliable heat resistant polymer that encases the metal head of the pre-rinse spray valve and offers a non-leaking seal around the face plate.

  • NSF certified
  • Designed to satisfy the demanding needs of the foodservice industry
  • Easy to install
  • Impact resistant pliable bumper ring