Watts

Foodservice Products

Home
Available exclusively from Dormont Manufacturing

Hydro-Force - Pre-Rinse Units

Hydro-Force Lead Free wall- and deck-mounted pre-rinse assemblies are ergonomically designed and built tough for the most demanding commercial kitchen applications. Each features Lead Free, polished chrome-plated brass faucets, hot and cold valve cartridges with built-in backflow preventers, quarter-turn full-on valves, and a 44-inch flexible stainless steel hose with a spray head valve that provides 1.6 GPM action.

Hydro-Force pre-rinse assemblies can be purchased with add-on faucets and spouts ranging in length from six to 16 inches. Faucet components on these assemblies are certified by NSF to NSF/ANSI 61, section 9 and ASME A112.18.1.

Photograph of LFP-DS4B
Model Number:
LFP-DS4B
Ordering Code:
0239902

Lead Free Pre-Rinse Deck Mount Unit

This lead free deck mounted pre-rinse unit is designed to stand up to the most rigorous use in a commercial kitchen. It features a polished chrome plated lead free brass double pantry base faucet, with single hole mounting and wall bracket, hot and cold valve cartridges with built-in backflow preventer, quarter turn full-on valves, 44 inch flexible stainless steel hose and spray head valve with 1.6 GPM action. The faucet components are certified to NSF/ANSI 61, section 9 and ASME A112.18.1.

  • Premium lead free construction
  • NSF certified
  • Polished chrome plated brass construction
  • Quarter turn full on valves
Photograph of LFP-DS4B-AF12
Model Number:
LFP-DS4B-AF12
Ordering Code:
0239903

Pre-Rinse Deck Mount Unit With Add-On Faucet With 12 In Swivel Spout

This lead free deck mounted pre-rinse unit is designed to stand up to the most rigorous use in a commercial kitchen. It features a polished chrome plated lead free brass double pantry base faucet, with single hole mounting and wall bracket, hot and cold valve cartridges with built-in backflow preventer, quarter turn full-on valves, 44 inch flexible stainless steel hose and spray head valve with 1.6 GPM action, and a 12 inch add-on faucet. The faucet components are certified to NSF/ANSI 61, section 9 and ASME A112.18.1.

  • Premium lead free construction
  • NSF certified
  • Polished chrome plated brass construction
  • Quarter turn full on valves
Photograph of LFP-DS4B-R
Model Number:
LFP-DS4B-R
Ordering Code:
0239905

Lead Free Economy Pre-Rinse Deck Mount Unit

This lead free economy deck mounted pre-rinse unit is designed to stand up to the most rigorous use in a commercial kitchen. It features a polished chrome plated lead free brass double pantry base faucet, with single hole mounting and wall bracket, hot and cold valve cartridges with built-in backflow preventer, quarter turn full-on valves, 44 inch flexible stainless steel hose and spray head valve with 1.6 GPM action. The faucet components are certified to NSF/ANSI 61, section 9 and ASME A112.18.1.

  • Lead free construction
  • NSF certified
  • Polished chrome plated brass construction
  • Quarter turn full on valves
Photograph of LFP-WS8B-AF12
Model Number:
LFP-WS8B-AF12
Ordering Code:
0239928

Lead Free Pre-Rinse Wall Mount Unit With Add-On Faucet With 12 In Swivel Spout

This lead free wall mounted pre-rinse unit is designed to stand up to the most rigorous use in a commercial kitchen. It consists of polished chrome plated lead free brass faucets, 8 inch adjustable centers with wall bracket, hot and cold valve cartridges with built-in backflow preventer, quarter turn full-on valves, 44 inch flexible stainless steel hose and spray head valve with 1.6 GPM action, and a 12 inch add-on faucet. The faucet components are certified by NSF to NSF/ANSI 61, section 9 and ASME A112.18.1.

  • Premium lead free construction
  • NSF certified
  • Polished chrome plated brass construction
  • Quarter turn full on valves