Watts

Foodservice Products

Home
Available exclusively from Dormont Manufacturing

Hydro-Force - Specialty Faucets

Quality-crafted Hydro-Force utility sprays and pot fillers are also Lead Free—and the perfect foodservice tools your staff needs to run a busy kitchen efficiently.  Available in both wall- and deck-mount models, these fine products feature a 72-inch hose and vacuum breakers.  Another heavy-duty item to consider is our Hydro-Force service sink faucet* that’s built to provide years of dependable service.

*Not Lead Free

Photograph of LFPF-D4VB
Model Number:
LFPF-D4VB
Ordering Code:
0239906

Lead Free 4 In Deck Mount Pot Filler

This lead free deck mounted pot filler faucet unit is designed to stand up to the most rigorous use in a commercial kitchen. It features polished chrome plated lead free brass faucets, 4 inch adjustable centers with wall bracket, hot and cold valve cartridges with built inch backflow preventer, vacuum breaker, quarter turn full-on valves, 72 inch flexible stainless steel hose, and spray head valve with 1.6 GPM action. The faucet components are certified by NSF to NSF/ANSI 61, section 9 and ASME A112.18.1.

  • Premium lead free construction
  • NSF certified
  • Polished chrome plated brass construction
  • Quarter turn full on valves
Photograph of LFPF-W8VB
Model Number:
LFPF-W8VB
Ordering Code:
0239910

Lead Free 8 In Wall Mount Pot Filler

This lead free wall mounted pot filler faucet unit is designed to stand up to the most rigorous use in a commercial kitchen. It features polished chrome plated lead free brass faucets, 8 inch adjustable centers with wall bracket, hot and cold valve cartridges with built inch backflow preventer, vacuum breaker, quarter turn full-on valves, 72 inch flexible stainless steel hose, and spray head valve with 1.6 GPM action. The faucet components are certified by NSF to NSF/ANSI 61, section 9 and ASME A112.18.1.

  • Premium lead free construction
  • NSF certified
  • Polished chrome plated brass construction
  • Quarter turn full on valves
Photograph of LFUS-D4VB
Model Number:
LFUS-D4VB
Ordering Code:
0239938

Lead Free 4 In Deck Mount Utility Spray Assembly

This lead free deck mounted utility spray assembly is designed to stand up to the most rigorous use in a commercial kitchen. It features polished chrome plated lead free brass faucets, 4 inch adjustable centers with wall bracket, hot and cold valve cartridges with built inch backflow preventer, vacuum breaker, quarter turn full-on valves, 72 inch flexible stainless steel hose, and spray head valve with 1.6 GPM action. The faucet components are certified by NSF to NSF/ANSI 61, section 9 and ASME A112.18.1.

  • Premium lead free construction
  • NSF certified
  • Polished chrome plated brass construction
  • Quarter turn full on valves
Photograph of LFUS-D8VB
Model Number:
LFUS-D8VB
Ordering Code:
0239940

Lead Free 8 In Deck Mount Utility Spray Assembly

This lead free deck mounted utility spray assembly is designed to stand up to the most rigorous use in a commercial kitchen. It features polished chrome plated lead free brass faucets, 8 inch adjustable centers with wall bracket, hot and cold valve cartridges with built inch backflow preventer, vacuum breaker, quarter turn full-on valves, 72 inch flexible stainless steel hose, and spray head valve with 1.6 GPM action. The faucet components are certified by NSF to NSF/ANSI 61, section 9 and ASME A112.18.1.

  • Premium lead free construction
  • NSF certified
  • Polished chrome plated brass construction
  • Quarter turn full on valves
Photograph of LFUS-W8VB
Model Number:
LFUS-W8VB
Ordering Code:
0239942

Lead Free 8 In Wall Mount Utility Spray Assembly

This lead free wall mounted utility spray faucet unit is designed to stand up to the most rigorous use in a commercial kitchen. It features polished chrome plated lead free brass faucets, 8 inch adjustable centers with wall bracket, hot and cold valve cartridges with built inch backflow preventer, vacuum breaker, quarter turn full-on valves, 72 inch flexible stainless steel hose, and spray head valve with 1.6 GPM action. The faucet components are certified by NSF to NSF/ANSI 61, section 9 and ASME A112.18.1.

  • Premium lead free construction
  • NSF certified
  • Polished chrome plated brass construction
  • Quarter turn full on valves