Watts

Foodservice Products

Home
Available exclusively from Dormont Manufacturing
Photograph of CUBE MAX-S3L
Model Number:
CUBE MAX-S3L
Ordering Code:
CBMX-S3L

Cube Max-S3L

The Cube Max-S3L filtration system is a three-stage filtration system that improves efficiency while reducing service calls and downtime associated with scale buildup and corrosion damage in commercial ice machines. The unit consists of two 3/8-inch NPT Lead Free brass ball valves, flush kit for easy installation and maintenance, and a high-strength polypropylene filter housing mounted on a powder-coated steel bracket. Water pressure gauges on the inlet and outlet port show the pressure drop across the unit to help determine when filter cartridges need to be replaced. The first-stage filter features one 20-inch 5-micron sediment filter for reducing sand, silt, sediment and rust. Stage two is a coconut shell carbon block to reduce chlorine taste and odor. Stage three includes the OneFlow anti-scale media for scale control.

Flow Rate GPM ( LPM)
Filtration Stages Stage(s)
Filter types
  • 35,000 Gallon capacity
  • Reduces sand, silt, sediment, rust, chlorine taste and odor with OneFlow control
  • Built in ball valves, flush kit and pressure gauges
  • Certified to NSF/ANSI Standard 42 and NSF/ANSI 61 Annex G