- Model Number:
- QTCBMX-3S-M1
- Ordering Code:
- QTCBMX-3S-1M
QT Cube Max 3S-1M Ice Maker Filter System
The Hydro-Safe QT Cube Max filtration system, QTCBMX-3S-1M, is a three-stage filtration system that improves efficiency while reducing service calls and downtime associated with scale buildup and corrosion damage in commercial ice machines. The unit consists of two 1/2 inch NPT lead free brass ball valves, a flush kit for easy installation and maintenance, and high strength polypropylene filter housings mounted on a powder coated steel bracket. Inlet and outlet pressure gauges are included to indicate when filter changes are due. A five micron sediment pre-filter treats all of the water entering the system. The system then utilizes two high capacity 0.5 micron carbon block filters plumbed in parallel for reducing sand, silt, sediment, rust, and chlorine taste and odor. The carbon block filter cartridges also contain long life phosphate media to prevent scaling and corrosion of downstream equipment. The Hydro-Safe QT filter cartridges make servicing this system quick and easy.
Flow Rate | GPM ( LPM) |
Filtration Stages | Stage(s) |
Filter types |
- 40,000 Gallon capacity
- Reduces scale, sand, silt, sediment, rust, chlorine taste and odor
- Includes isolation ball valves, flush kit and pressure gauges
- Certified to NSF/ANSI Standard 42 and NSF/ANSI 372