Watts

Foodservice Products

Home
Available exclusively from Dormont Manufacturing

Hydro-Safe QT Replacement Filters

Many Hydro-Safe QT replacement filters are certified by WQA to NSF/ANSI standards to ensure quality, consistency, and superior performance. To ensure the quality, integrity and warranty of your Hydro-Safe product, use only Watts replacement filters and components.

Photograph of QTBR15
Ordering Code:
QTBR15
Model Number:
QTBR15

QTBR15

This Hydro-Safe QT replacement filter cartridge, QTBR15, is designed for the QT Brew Max multi-stage filter system. It measures 15 inches long and is rated for 1.5 gallons per minute service flow rate. It features a 1 micron carbon block sleeve to reduce sand, silt, sediment, and rust, as well as chlorine tastes and odors. The carbon block material is impregnated with a lead sorbent compound to reduce lead contamination in the filtered water. A special long life polyphosphate material is incorporated into the cartridge to reduce scale formation and protect against corrosion. This cartridge has a 10,000 gallon life expectancy for chlorine reduction.

  • 10,000 Gallon capacity
  • Reduces scale, sand, silt, sediment, rust, chlorine taste and odor
  • 1 Micron carbon block with polyphosphate and lead sorbent
  • 15 IN quarter turn