Watts

Foodservice Products

Home
Available exclusively from Dormont Manufacturing

Hydro-Safe QT Replacement Filters

Many Hydro-Safe QT replacement filters are certified by WQA to NSF/ANSI standards to ensure quality, consistency, and superior performance. To ensure the quality, integrity and warranty of your Hydro-Safe product, use only Watts replacement filters and components.

Photograph of HS-SC-STD-10-STEAM-MAX
Ordering Code:
STMAXR-S-ACSC
Model Number:
HS-SC-STD-10-STEAM-MAX

HS-SC-STD-10-STEAM-MAX

The 10-inch phosphate scale control filter uses highly effective phosphate to reduce the formation of hardness related scale. The filter will fit all slimline 10-inch filter housings. The minimum water pressure required is 20 PSI with the maximum of 125 PSI and the maximum temperature rating of 100 degrees F (38 degrees C).

  • Contains phosphate with granular activated carbon
  • Reduces chlorine taste and odor with built in scale control
  • WQA certified
  • Fits all standard 10 inch housings