Watts

Foodservice Products

Home
Available exclusively from Dormont Manufacturing
Photograph of BREW MAX S2
Model Number:
BREW MAX S2
Ordering Code:
BRWMAX-S2S

Brew Max-S2 Brew Filter System

The Brew Max-S2 filtration unit is a two-stage system that provides consistently high-quality hot beverages while reducing downtime associated with scale buildup in coffee and tea brewers. Unit consists of two 3/8-inch NPT Lead Free brass ball valves and flush kit for easy installation and maintenance. The water pressure gauges on the inlet and outlet port show the pressure drop across the unit to help determine when filter cartridges need to be replaced for maximum unit performance. High-strength polypropylene filter housings mounted on a powder-coated steel bracket complete this durable, high-quality filtration system. The first-stage filter features a heavy-duty 10-inch coconut shell carbon block filter for reducing lead, cysts, VOCs, sand, silt, sediment, rust, chlorine taste and odor. The second filter features the OneFlow anti-scale media for scale control.

Flow Rate GPM ( LPM)
Filtration Stages Stage(s)
Filter types
  • 1,000 Gallon capacity
  • Reduces lead, cysts, VOCs, sand, silt, sediment, rust, chlorine taste and odor with scale control
  • Lead free flush kit and dual pressure gauges
  • Certified to NSF/ANSI Standard 42, 53 and NSF/ANSI 61 Annex G