Watts

Foodservice Products

Home
Available exclusively from Dormont Manufacturing
Photograph of CUBE MAX S2
Model Number:
CUBE MAX S2
Ordering Code:
CBMX-S2S

Cube Max-S2 Ice Maker Filter System

The Cube Max-S2 filtration system is a two-stage filtration system that improves efficiency while reducing service calls and downtime associated with scale buildup and corrosion damage in commercial ice machines. The unit consists of two 3/8-inch NPT Lead Free brass ball valves, flush kit for easy installation and maintenance, and high-strength polypropylene filter housings mounted on a powder-coated steel bracket. The water pressure gauges on the inlet and outlet port show the pressure drop across the unit to help determine when filter cartridge needs to be replaced for optimal unit performance. The first-stage filter features one 10-inch coconut shell carbon block filter for reducing sand, silt, sediment, rust, chlorine taste and odor. The second-stage filter features the OneFlow anti-scale media for scale control.

Flow Rate GPM ( LPM)
Filtration Stages Stage(s)
Filter types
  • 15,000 Gallon capacity
  • Reduces sand, silt, sediment, rust, chlorine taste and odor with OneFlow scale control
  • Built in ball valves, flush kit and pressure gauges
  • Certified to NSF/ANSI Standard 42 and NSF/ANSI 61 Annex G