Watts

Foodservice Products

Home
Available exclusively from Dormont Manufacturing
Photograph of CUBE MAX-S3BBL
Model Number:
CUBE MAX-S3BBL
Ordering Code:
CBMX-S3B

Cube Max-S3BBL Ice Maker Filter System

The Cube Max-S3BBL filtration system improves efficiency while reducing service calls and downtime associated with scale buildup and corrosion damage in commercial ice machines. The unit consists of two 3/4-inch NPT Lead Free brass ball valves, flush kit for easy installation and maintenance, and high-strength filter housings mounted on a powder-coated steel bracket. Water pressure gauges on the inlet and outlet port show the pressure drop across the unit to help determine servicing needs. The first-stage filter features one 20-inch Big Blue 5-micron sediment filter for reducing sand, silt, sediment and rust. Stage two is a 20-inch Big Blue coconut shell carbon block for reducing chlorine taste and odor. Stage three includes the OneFlow anti-scale media for scale control.

Flow Rate GPM ( LPM)
Filtration Stages Stage(s)
Filter types
  • 150,000 Gallon capacity
  • Reduces sand, silt, sediment, rust, chlorine taste and odor with OneFlow scale control
  • Built in ball valves, flush kit and pressure gauges
  • Certified to NSF/ANSI Standard 42 and NSF/ANSI 61 Annex G