Watts

Foodservice Products

Home
Available exclusively from Dormont Manufacturing
Photograph of COLD BEV MAX-S2L
Model Number:
COLD BEV MAX-S2L
Ordering Code:
CLDBMX-S2L

Cold Bev Max-S2L Beverage Filter System

The Cold Bev Max-S2L filtration system is an advanced system for controlling chloramine, chlorine taste and odor to provide consistently high-quality kitchen beverages as well as a reduced need for equipment maintenance. The system is built with two 3/8-inch NPT Lead Free brass ball valves and flush kit for easy installation and maintenance. The water pressure gauges on the inlet and outlet port show the pressure drop across the unit to help determine when the filter cartridge needs to be replaced for maximum unit performance. The high-strength polypropylene filter housings mounted on a powder-coated steel bracket complete this durable, high-quality filtration system. The system uses two 20-inch Slimline high-capacity thick-wall chloramine filter blocks.

Flow Rate GPM ( LPM)
Filtration Stages Stage(s)
Filter types
  • 2,500 Gallon capacity
  • Reduces chloramines, sand, silt, sediment, rust, chlorine taste and odor
  • Built in ball valves, flush kit and pressure gauges
  • Certified to NSF/ANSI Standard 42 and NSF/ANSI 61 Annex G