Watts

Foodservice Products

Home
Available exclusively from Dormont Manufacturing
Photograph of ESPRESSO MAX-S2L
Model Number:
ESPRESSO MAX-S2L
Ordering Code:
ESPMAX-S2L

Espresso Max-S2L Espresso Filter System

Espresso Max-S2L filtration system is a two-stage filter system specifically designed to reduce hard scale buildup on espresso heating coils. unit consists of two 3/8-inch NPT Lead Free brass ball valves and flush kit for easy installation and maintenance. The water pressure gauges on the inlet and outlet port show the pressure drop across the unit to help determine when filter cartridge needs to be replaced for maximum unit performance. The high-strength polypropylene filter housings mounted on a powder-coated steel bracket complete durable, high-quality filtration system. The first-stage filter features one 20-inch coconut shell carbon block filter for reducing sand, silt, sediment, rust, chlorine taste and odor. Stage two includes a 2,100 grain cation exchange softening resin filter for the removal of hardness ions in the water reducing maintenance needs for the espresso machines.

Flow Rate GPM ( LPM)
Filtration Stages Stage(s)
Filter types
  • 20,000 gallon capacity and 2,100 grain capacity
  • Softens water and reduces sand, silt, sediment, rust, chlorine taste and odor
  • Fits all standard 20 inch filtration housings
  • Certified to NSF/ANSI Standard 42 and NSF/ANSI 61 Annex G