Watts

Foodservice Products

Home
Available exclusively from Dormont Manufacturing
Photograph of QTCLDBMX-3S-.5M
Model Number:
QTCLDBMX-3S-.5M
Ordering Code:
QTCLDBMX-3S-.5M

QT Cold Bev Max 3S-.5M Beverage Filter System

The Hydro-Safe QT Cold Bev Max filtration system, QTCLDBMX-3S-.5M, is an advanced 3-stage system for controlling chlorine taste and odor to provide consistently high-quality kitchen beverages as well as a reduced need for equipment maintenance. The unit consists of two 1/2 inch NPT lead free brass ball valves, a flush kit for easy installation and maintenance, and high strength polypropylene filter housings mounted on a powder coated steel bracket. Inlet and outlet pressure gauges are included to indicate when filter changes are due. A five micron sediment pre-filter treats all of the water entering the system. The system then uses two high capacity carbon block filters plumbed in parallel for chlorine taste and odor reduction in combination with a 0.5 micron hollow-fiber ultrafiltration membrane for fine particulate removal to deliver consistent, pure-tasting beverages every time. The Hydro-Safe QT filter cartridges make servicing this system quick and easy.

Flow Rate GPM ( LPM)
Filtration Stages Stage(s)
Filter types
  • 20,000 Gallon capacity
  • Reduces sand, silt, sediment, rust, chlorine taste and odor
  • Includes isolation ball valves, flush kit and pressure gauges
  • Certified to NSF/ANSI Standard 42 and NSF/ANSI 372