Watts

Foodservice Products

Home
Available exclusively from Dormont Manufacturing
Photograph of QTSTMMAX-2S-1M
Model Number:
QTSTMMAX-2S-1M
Ordering Code:
QTSTMMAX-2S-1M

QT Steam Max 2S-1M Steamer Filter System

The Hydro-Safe QT Steam Max filtration system, QTSTMMAX-2S-1M, is a three-stage system for controlling scale, corrosion, and sediment problems commonly experienced with steam generating equipment. The unit consists of two 1/2 inch NPT lead free brass ball valves, a flush kit for easy installation and maintenance, and high strength polypropylene filter housings mounted on powder coated steel brackets. Inlet and outlet pressure gauges are included to indicate when filter changes are due. A five micron sediment pre-filter treats all of the water entering the system. The system then uses a high capacity one micron carbon block filter for chlorine reduction. Scale control is accomplished by the remote filter housing which contains OneFlow, Watts' media-based scale control process. OneFlow converts water hardness ions into inactive microscopic particles that pass through the plumbing system. The Hydro-Safe QT filter cartridges make servicing this system quick and easy.

Flow Rate GPM ( LPM)
Filtration Stages Stage(s)
Filter types
  • 15,000 Gallon capacity
  • Reduces scale, sand, silt, sediment, rust, chlorine taste and odor
  • Includes isolation ball valves, flush kit and pressure gauges
  • Certified to NSF/ANSI Standard 42 and NSF/ANSI 372