Watts

Foodservice Products

Home
Available exclusively from Dormont Manufacturing
Photograph of STEAM-MAX-S3L PLUS
Model Number:
STEAM-MAX-S3L PLUS
Ordering Code:
STMMAX-S3LP

Steam Max-S3L+ Steamer Filter System

The Steam Max-S3L+ is a four-stage filtration system that reduces downtime by lessening the need for maintenance. It also improves energy efficiency by reducing hard scale buildup in steamers and combi ovens. This unit consists of two 3/8 IN NPT lead free brass ball valves and flush kit for easy installation and maintenance. The water pressure gauges on the inlet and outlet port show the pressure drop across the unit to help determine when the filter cartridge needs to be replaced for optimal unit performance. The high-strength polypropylene filter housing mounted on a powder-coated steel bracket completes durable, high-performance filtration system. The first-stage is a standard 10 IN 5-micron sediment filter for reducing sand, silt, sediment and rust. The second and third-stages are standard 20 IN carbon blocks for reducing chlorine taste and odor. The fourth-stage is the 10-inch OneFlow anti-scale media for scale control.

Flow Rate GPM ( LPM)
Filtration Stages Stage(s)
Filter types
  • 40,000 Gallon capacity
  • Reduces sand, silt, sediment, rust, chlorine taste and odor with OneFlow scale control
  • Built in ball valves, flush kit and pressure gauges
  • Certified to NSF/ANSI Standard 42 and NSF/ANSI 61 Annex G