Watts

Foodservice Products

Home
Available exclusively from Dormont Manufacturing
Photograph of STEAM-MAX-S3L PLUS WLM SCALE
Model Number:
STEAM-MAX-S3L PLUS WLM SCALE
Ordering Code:
STMMAX-S3LP-LS

Steam Max-S3L+ LS Steamer Filter System

The Steam Max-S3L+ lime scale is a four-stage filtration system that lessens the need for maintenance and improves equipment energy efficiency by reducing hard scale buildup in steamers and combi ovens. The unit consists of two 3/8 inch NPT lead free brass ball valves and flush kit for easy installation and maintenance. The water pressure gauges on the inlet and outlet port show the pressure drop across the unit to help determine when the filter cartridge needs to be replaced for maximum unit performance. The high-strength polypropylene filter housing mounted on a powder-coated steel bracket completes this durable, high-performance filtration system. The first-stage is a standard 10 inch 5-micron sediment filter for reducing sand, silt, sediment and rust. The second and third-stages are standard 20 inch carbon blocks for reducing chlorine taste and odor. The fourth-stage is a 10 inch phosphate filter.

Flow Rate GPM ( LPM)
Filtration Stages Stage(s)
Filter types
  • 40,000 Gallon capacity
  • Reduces sand, silt, sediment, rust, chlorine with built in scale control
  • Built in ball valves, flush kit and pressure gauges
  • Certified to NSF/ANSI Standard 42 and NSF/ANSI 61 Annex G