Watts

Foodservice Products

Home
Available exclusively from Dormont Manufacturing
Photograph of STEAM-MAX-S3
Model Number:
STEAM-MAX-S3
Ordering Code:
STMMAX-S3S

Steam Max-S3 Steamer Filter System

The Steam Max-S3 is a three-stage filtration system that reduces downtime by lessening the need for maintenance. It also improves energy efficiency by reducing hard scale buildup in steamers and combi ovens. The unit consists of two 3/8 IN NPT lead free brass ball valves and flush kit for easy installation and maintenance. The water pressure gauges on the inlet and outlet port show the pressure drop across the unit to indicate when the filter cartridge needs to be replaced for best performance. The high-strength polypropylene filter housing is mounted on a powder-coated steel bracket. The first-stage is a standard 10 IN 5-micron sediment filter for reducing sand, silt, sediment and rust. The second-stage is a standard 10 IN carbon block for reducing chlorine taste and odor. The third-stage is a 10 IN OneFlow anti-scale media for scale control.

Flow Rate GPM ( LPM)
Filtration Stages Stage(s)
Filter types
  • 10,000 Gallon capacity
  • Reduces sand, silt, sediment, rust, chlorine taste and odor with OneFlow scale control
  • Built in ball valves, flush kit and pressure gauges
  • Certified to NSF/ANSI Standard 42 and NSF/ANSI 61 Annex G