Watts

Foodservice Products

Home
Available exclusively from Dormont Manufacturing
Photograph of STEAM MAX-S3 LIME SCALE
Model Number:
STEAM MAX-S3 LIME SCALE
Ordering Code:
STMMAX-S3S-LS

Steam Max-S3 LS Steamer Filter System

The Steam Max-S3 lime scale is a three-stage filtration system that reduces downtime by lessening the need for maintenance. It also improves equipment energy efficiency by reducing hard scale buildup in steamers and combi ovens. This unit consists of two 3/8 IN NPT lead free brass ball valves and flush kit for easy installation and maintenance. The water pressure gauges on the inlet and outlet port show the pressure drop across the unit to help determine when the filter cartridge needs to be replaced for optimal performance. The high-strength polypropylene filter housing is mounted on a powder-coated steel bracket. The first-stage is a standard 10 IN 5-micron sediment filter for reducing sand, silt, sediment and rust. The second-stage is a standard 10-inch carbon block for reducing chlorine taste and odor. The third-stage is a 10 IN, 16 ounce phosphate filter for scale control.

Flow Rate GPM ( LPM)
Filtration Stages Stage(s)
Filter types
  • 10,000 Gallon capacity
  • Reduces sand, silt, sediment, rust, chlorine taste and odor with scale control
  • Built in ball valves, flush kit and pressure gauges
  • Certified to NSF/ANSI Standard 42 and NSF/ANSI 61 Annex G