Watts

Foodservice Products

Home
Available exclusively from Dormont Manufacturing

Replacement Filter Kits

Many Hydro-Safe replacement filters are certified by WQA to NSF/ANSI standards to ensure quality, consistency, and superior performance. For simple complete-system maintenance, filters are available in convenient filter pack kits. Individual filters can also be ordered in larger quantities by the case. To ensure the quality, integrity, and warranty of your Hydro-Safe product, use only Watts replacement filters and components.

Brew Max - Coffee and Hot Beverage Filtration Systems Replacement Kits

Photograph of BREW MAX-S2L PM KIT
Ordering Code:
BRWMAX-S2L-PM

BREW MAX-S2L PM KIT

Replacement filter pack for the Brew Max-S2L filtration system. Includes two 20-inch Slimline replacement filters. The first filter is a 20-inch Slimline high-end coconut shell carbon block for reducing lead, cysts, VOCs, sand, silt, sediment, rust, chlorine taste and odor. The second filter features the OneFlow anti-scale media for scale control.

  • 2,000 Gallon capacity
  • Reduces lead, cysts, VOCs, sand, silt, sediment, rust, chlorine taste and odor with OneFlow scale control
  • Fits all standard 20 inch filtration housings
  • Certified to NSF/ANSI Standard 42, 53 and NSF/ANSI 61 Annex G
Photograph of BREW MAX-S2L PM KT WPHOS
Ordering Code:
BRWMAX-S2L-PMPH

BREW MAX-S2L PM KT WPHOS

Replacement filter pack with phosphate scale control for the Brew Max-S2L filtration system. Features two 20-inch Slimline replacement filters. The first filter is a high-end coconut shell carbon block for reducing lead, cysts, VOCs, sand, silt, sediment, rust, chlorine taste and odor. The second is a 16-ounce phosphate filter for scale and lime control.

  • 2,000 Gallon capacity
  • Reduces lead, cysts, VOCs, sand, silt, sediment, rust, chlorine taste and odor with phosphate scale control
  • Fits all standard 20 inch filtration housings
  • Certified to NSF/ANSI Standard 42, 53 and NSF/ANSI 61 Annex G
Photograph of BREW MAX-S2 PM KIT
Ordering Code:
BRWMAX-S2S-PM

BREW MAX-S2 PM KIT

Replacement filter pack for the Brew Max-S2 filtration system. Includes two 10-inch Slimline replacement filters. The first filter is a high-end coconut shell carbon block for reducing lead, cysts, VOCs, sand, silt, sediment, rust, chlorine taste and odor. The second is a OneFlow anti-scale filter.

  • 1,000 Gallon capacity
  • Reduces lead, cysts, VOCs, sand, silt, sediment, rust, chlorine taste and odor with OneFlow scale control
  • Fits all standard 10 inch filtration housings
  • Certified to NSF/ANSI Standard 42, 53 and NSF/ANSI 61 Annex G
Photograph of BREW MAX-S2 PM KT W PHOS
Ordering Code:
BRWMAX-S2S-PMPH

BREW MAX-S2 PM KT W PHOS

Replacement filter pack with phosphate scale control for the Brew Max-S2 filtration system that includes two 10-inch Slimline replacement filters. The first filter is a high-end coconut shell carbon block for reducing lead, cysts, VOCs, sand, silt, sediment, rust, chlorine taste and odor. The second is a 16-ounce phosphate filter for scale and lime control.

  • 1,000 Gallon capacity
  • Reduces lead, cysts, VOCs, sand, silt, sediment, rust, chlorine taste and odor with phosphate scale control
  • Fits all standard 10 inch filtration housings
  • Certified to NSF/ANSI Standard 42, 53 and NSF/ANSI 61 Annex G