Watts

Foodservice Products

Home
Available exclusively from Dormont Manufacturing

Replacement Filter Kits

Many Hydro-Safe replacement filters are certified by WQA to NSF/ANSI standards to ensure quality, consistency, and superior performance. For simple complete-system maintenance, filters are available in convenient filter pack kits. Individual filters can also be ordered in larger quantities by the case. To ensure the quality, integrity, and warranty of your Hydro-Safe product, use only Watts replacement filters and components.

Cold Bev Max - Cold Beverage Machine Filtration Systems Replacement Kits

Photograph of COLD BEV MAX-S3L PM KIT
Ordering Code:
CLDBMX-S3L-PM

COLD BEV MAX-S3L PM KIT

Replacement filter pack for the Cold Bev Max-S2L filtration system and includes three 20-inch Slimline replacement filters. The filters are specifically designed for reducing chloramines, as well as sand, silt, sediment, rust, chlorine taste and odor. Everything needed for a complete system filter change out.

  • 2,500 gallon capacity
  • Reduces chloramines, sand, silt, sediment, rust, chlorine taste and odor
  • Fits all standard 20 inch filtration housings
  • Certified to NSF/ANSI Standard 42 and NSF/ANSI 61 Annex G
Photograph of COLD BEV MAX-S3BBL PM KT
Ordering Code:
CLDBMX-S3B-PM

COLD BEV MAX-S3BBL PM KT

Replacement filter pack for the Cold Bev Max-S3BBL filtration system and includes one 20-inch Big BLue radial-flow filter and two 20-inch Big Blue replacement filters. The filters are specifically designed for reducing chloramines, as well as sand, silt, sediment, rust, chlorine taste and odor. includes everything needed for a complete system filter change out for maximum performance.

  • 10,000 Gallon capacity
  • Reduces chloramines, sand, silt, sediment, rust, chlorine taste and odor
  • Fits all Big Blue 20 inch filtration housings
  • Certified to NSF/ANSI Standard 42 and NSF/ANSI 61 Annex G
Photograph of COLD BEV MAX-S2L PM KIT
Ordering Code:
CLDBMX-S2L-PM

COLD BEV MAX-S2L PM KIT

Replacement filter pack for the Cold Bev Max-S2L filtration system includes two 20-inch Slimline replacement filters. The filters are specifically designed for reducing chloramines, as well as sand, silt, sediment, rust, chlorine taste and odor. The pack includes everything needed for a complete system filter changeout for maximum performance.

  • 2,500 Gallon capacity
  • Reduces chloramines, sand, silt, sediment, rust, chlorine taste and odor
  • Fits all standard 20 inch filtration housings
  • Certified to NSF/ANSI Standard 42 and NSF/ANSI 61 Annex G
Photograph of COLD BEV MAX-S2BBL PM KT
Ordering Code:
CLDBMX-S2B-PM

COLD BEV MAX-S2BBL PM KT

Replacement filter pack for the Cold Bev Max-S2BBL filtration system and includes two 20-inch Big Blue replacement filters. The filters are specifically designed for reducing chloramines, as well as sand, silt, sediment, rust, chlorine taste and odor. includes everything needed for a complete system filter change out for maximum performance.

  • 10,000 Gallon capacity
  • Reduces chloramines, sand, silt, sediment, rust, chlorine taste and odor
  • Fits all Big Blue 20 inch filtration housings
  • Certified to NSF/ANSI Standard 42 and NSF/ANSI 61 Annex G
Photograph of COLD BEV MAX-S2 PM KIT
Ordering Code:
CLDBMX-S2S-PM

COLD BEV MAX-S2 PM KIT

Replacement filter pack for the Cold Bev Max-S2 filtration system and includes two 10-inch Slimline replacement filters. The filters are specifically designed for reducing chloramines, as well as sand, silt, sediment, rust, chlorine taste and odor. includes everything needed for a complete system filter change out for maximum performance.

  • 2,000 Gallon capacity
  • Reduces chloramines, sand, silt, sediment, rust, chlorine taste and odor
  • Fits all standard 10 inch filtration housings
  • Certified to NSF/ANSI Standard 42 and NSF/ANSI 61 Annex G