Watts

Foodservice Products

Home
Available exclusively from Dormont Manufacturing

Replacement Filter Kits

Many Hydro-Safe replacement filters are certified by WQA to NSF/ANSI standards to ensure quality, consistency, and superior performance. For simple complete-system maintenance, filters are available in convenient filter pack kits. Individual filters can also be ordered in larger quantities by the case. To ensure the quality, integrity, and warranty of your Hydro-Safe product, use only Watts replacement filters and components.

Cube Max - Ice Making Filtration Systems Replacement Kits

Photograph of CUBE MAX-S3 PM KIT
Ordering Code:
CBMX-S3S-PM

CUBE MAX-S3 PM KIT

Replacement filter pack for the Cube Max-S3 filtration system that includes three 10-inch Slimline replacement filters. The first filter is a 5-micron sediment filter for reducing sand, silt, sediment and rust. The second filter is a standard 10-inch Slimline carbon block for reducing chlorine taste and odor. The third filter includes the OneFlow anti-scale media for scale control.

  • 15,000 Gallon capacity
  • Reduces sand, silt, sediment, rust, chlorine taste and odor with OneFlow scale control
  • Fits all standard 10 inch filtration housings
  • Certified to NSF/ANSI Standard 42 and NSF/ANSI 61 Annex G
Photograph of CUBE MAX-S3 PM KIT PHOS
Ordering Code:
CBMX-S3S-PMPH

CUBE MAX-S3 PM KIT PHOS

Replacement filter pack with phosphate scale control for the Cube Max-S3 filtration system that includes three 10-inch Slimline replacement filters. The first is a 5-micron sediment filter for reducing sand, silt, sediment and rust. The second filter is a standard 10-inch Slimline carbon block for reducing chlorine taste and odor. The third filter is a 10-inch combination carbon and phosphate filter that increase chlorine reduction while effectively reducing lime and scale from the water for optimal system performance.

  • 15,000 Gallon capacity
  • Reduces sand, silt, sediment, rust, chlorine with built in scale control
  • Fits all standard 10 inch filtration housings
  • Certified to NSF/ANSI Standard 42 and NSF/ANSI 61 Annex G
Photograph of CUBE MAX-S3L PM KIT
Ordering Code:
CBMX-S3L-PM

CUBE MAX-S3L PM KIT

Replacement filter pack for the Cube Max-S3L filtration system that includes three 20-inch Slimline replacement filters. The first filter is a 5-micron sediment filter for reducing sand, silt, sediment and rust. The second filter is a standard 20-inch Slimline carbon block for reducing chlorine taste and odor. The third is a OneFlow anti-scale filter effectively reduces lime and scale from the water for optimum system performance.

  • 35,000 Gallon capacity
  • Reduces sand, silt, sediment, rust, chlorine taste and odor with OneFlow scale control
  • Fits all standard 20 inch filtration housings
  • Certified to NSF/ANSI Standard 42 and NSF/ANSI 61 Annex G
Photograph of CUBE MAX-S3L PM KIT PHOS
Ordering Code:
CBMX-S3L-PMPH

CUBE MAX-S3L PM KIT PHOS

Replacement filter pack with phosphate scale control for the Cube Max-S3L filtration system that includes three 20-inch Slimline replacement filters. The first is a 5-micron sediment filter for reducing sand, silt, sediment and rust. The second filter is a carbon block for reducing chlorine taste and odor. The third is a 20-inch phosphate filter that effectively reduces lime and scale formation for optimal system performance.

  • 35,000 Gallon capacity
  • Reduces sand, silt, sediment, rust, chlorine with built in scale control
  • Fits all standard 20 inch filtration housings
  • Certified to NSF/ANSI Standard 42 and NSF/ANSI 61 Annex G
Photograph of CUBE MAX-S3L PLUS PM KIT
Ordering Code:
CBMX-S3LP-PM

CUBE MAX-S3L PLUS PM KIT

Replacement filter pack for the Cube Max-S3L Plus filtration system. Includes four filters, the first of which is a standard 10-inch Slimline 5-micron sediment filter for reducing sand, silt, sediment and rust. The second and third filters are standard 20-inch Slimline carbon block that reduce chlorine taste and odor. The fourth is a OneFlow anti-scale filter that effectively reduces lime and scale from the water for optimum system performance.

  • 70,000 Gallon capacity
  • Reduces sand, silt, sediment, rust, chlorine taste and odor with OneFlow scale control
  • Fits all standard 10 and 20 inch filtration housings
  • Certified to NSF/ANSI Standard 42 and NSF/ANSI 61 Annex G
Photograph of CUBE MAX-S3BBL PM KIT
Ordering Code:
CBMX-S3B-PM

CUBE MAX-S3BBL PM KIT

Replacement filter pack for the Cube Max-S3BBL filtration system that includes one 20-inch Big Blue 5-micron sediment filter, one 20-inch Big Blue carbon filter for dechlorination, and a 20-inch OneFlow anti-scale media for scale control.

  • 150,000 Gallon capacity
  • Reduces sand, silt, sediment, rust, chlorine taste and odor with OneFlow scale control
  • Fits all 20 inch Big Blue filtration housings
  • Certified to NSF/ANSI Standard 42 and NSF/ANSI 61 Annex G
Photograph of CUBE MAX-S3BBL PM KT PHS
Ordering Code:
CBMX-S3B-PMPH

CUBE MAX-S3BBL PM KT PHS

Replacement filter pack with phosphate scale control for the Cube Max-S3BBL filtration system that includes one 20-inch 5-micron sediment filter, one 20-inch carbon filter for dechlorination, and a 20-inch phosphate filter for the prevention of hardness-related scale.

  • 150,000 Gallon capacity
  • Reduces sand, silt, sediment, rust, chlorine with built in scale control
  • Fits all 20 inch Big Blue filtration housings
  • Certified to NSF/ANSI Standard 42 and NSF/ANSI 61 Annex G
Photograph of CUBE MAX-S2 PM KIT
Ordering Code:
CBMX-S2S-PM

CUBE MAX-S2 PM KIT

Replacement filter pack for the Cube Max-S2 filtration system that includes two 10-inch Slimline replacement filters. The first filter is a standard 10-inch Slimline carbon block for reducing sand, silt, sediment, rust, chlorine taste and odor. The second filter is the OneFlow anti-scale media for scale control.

  • 15,000 Gallon capacity
  • Reduces sand, silt, sediment, rust, chlorine taste and odor with OneFlow scale control
  • Fits all standard 10 inch filtration housings
  • Certified to NSF/ANSI Standard 42 and NSF/ANSI 61 Annex G
Photograph of CUBE MAX-S2 PM KIT PHOS
Ordering Code:
CBMX-S2S-PMPH

CUBE MAX-S2 PM KIT PHOS

Replacement filter pack with phosphate scale control for the Cube Max-S2 filtration system that includes two 10-inch Slimline replacement filters. The first filter is a standard 10-inch Slimline carbon block for reducing sand, silt, sediment, rust, chlorine taste and odor. The second is a 10-inch phosphate filter that helps to prevent damaging hardness scale.

  • 15,000 Gallon capacity
  • Reduces sand, silt, sediment, rust, chlorine with built in scale control
  • Fits all standard 10 inch filtration housings
  • Certified to NSF/ANSI Standard 42 and NSF/ANSI 61 Annex G
Photograph of CUBE MAX-S2L PM KIT
Ordering Code:
CBMX-S2L-PM

CUBE MAX-S2L PM KIT

Replacement filter pack for the Cube Max-S2L filtration system that includes two 20-inch Slimline replacement filters. The first filter is a standard 20-inch Slimline carbon block for reducing sand, silt, sediment, rust, chlorine taste and odor. The second filter is the OneFlow anti-scale media for scale control.

  • 35,000 Gallon capacity
  • Reduces sand, silt, sediment, rust, chlorine taste and odor with OneFlow scale control
  • Fits all standard 20 inch filtration housings
  • Certified to NSF/ANSI Standard 42 and NSF/ANSI 61 Annex G
Photograph of CUBE MAX-S2L PM KIT PHOS
Ordering Code:
CBMX-S2L-PMPH

CUBE MAX-S2L PM KIT PHOS

Replacement filter pack with phosphate scale control for the Cube Max-S2L filtration system that includes two 20-inch Slimline replacement filters. The first filter is a standard 20-inch Slimline carbon block for reducing sand, silt, sediment, rust, chlorine taste and odor. The second is a 20-inch phosphate filter that helps to prevent damaging hardness scale.

  • 35,000 Gallon capacity
  • Reduces sand, silt, sediment, rust, chlorine with built in scale control
  • Fits all standard 20 inch filtration housings
  • Certified to NSF/ANSI Standard 42 and NSF/ANSI 61 Annex G
Photograph of CUBE MAX-S2BBL PM KIT
Ordering Code:
CBMX-S2B-PM

CUBE MAX-S2BBL PM KIT

Replacement filter pack for the Cube Max-S2BBL filtration system. Includes two 20-inch Big Blue replacement filters. The first filter is a 20-inch Big Blue carbon block for reducing sand, silt, sediment, rust, chlorine taste and odor. The second filter is the OneFlow anti-scale media for scale control.

  • 150,000 Gallon capacity
  • Reduces sand, silt, sediment, rust, chlorine taste and odor with OneFlow scale control
  • Fits all 20 inch Big Blue filtration housings
  • Certified to NSF/ANSI Standard 42 and NSF/ANSI 61 Annex G
Photograph of CUBE MAX-S2BBL PM KT PHS
Ordering Code:
CBMX-S2B-PMPH

CUBE MAX-S2BBL PM KT PHS

Replacement filter pack with phosphate scale control for the Cube Max-S2BBL filtration system. Includes two 20-inch Big Blue replacement filters. The first filter is a 20-inch Big Blue carbon block for reducing sand, silt, sediment, rust, chlorine taste and odor. The second is a 20-inch phosphate filter for scale control.

  • 150,000 Gallon capacity
  • Reduces sand, silt, sediment, rust, chlorine with built in scale control
  • Fits all 20 inch Big Blue filtration housings
  • Certified to NSF/ANSI Standard 42 and NSF/ANSI 61 Annex G