Watts

Foodservice Products

Home
Available exclusively from Dormont Manufacturing

Replacement Filter Kits

Many Hydro-Safe replacement filters are certified by WQA to NSF/ANSI standards to ensure quality, consistency, and superior performance. For simple complete-system maintenance, filters are available in convenient filter pack kits. Individual filters can also be ordered in larger quantities by the case. To ensure the quality, integrity, and warranty of your Hydro-Safe product, use only Watts replacement filters and components.

Espresso Max - Espresso Beverage Machine Filtration Systems Replacement Kits

Photograph of ESPRESSO MAX-S2L PM KIT
Ordering Code:
ESPMAX-S2L-PM

ESPRESSO MAX-S2L PM KIT

Replacement filter pack for the Espresso Max-S2L filtration system and includes two standard 20-inch replacement filters. The first filter is a standard 20-inch Slimline carbon block for reducing sand, silt, sediment, rust, chlorine taste and odor. The second filter is a 20-inch 2,100 grain capacity softening filter.

  • 20,000 gallon capacity and 2,100 grain capacity
  • Softens water and reduces sand, silt, sediment, rust, chlorine taste and odor
  • Fits all standard 20 inch filtration housings
  • Certified to NSF/ANSI Standard 42 and NSF/ANSI 61 Annex G
Photograph of ESPRESSO MAX-S2 PM KIT
Ordering Code:
ESPMAX-S2S-PM

ESPRESSO MAX-S2 PM KIT

Replacement filter pack for the Expresso Max-S2 filtration system and includes two standard 10-inch replacement filters. The first filter is a standard 10-inch carbon block for reducing sand, silt, sediment, rust, chlorine taste and odor. The second filter is a 10-inch 900 grain capacity softening filter.

  • 10,000 gallon capacity and 900 grain capacity
  • Softens water and reduces sand, silt, sediment, rust, chlorine taste and odor
  • Fits all standard 10 inch filtration housings
  • Certified to NSF/ANSI Standard 42 and NSF/ANSI 61 Annex G