Watts

Foodservice Products

Home
Available exclusively from Dormont Manufacturing

Replacement Filter Kits

Many Hydro-Safe replacement filters are certified by WQA to NSF/ANSI standards to ensure quality, consistency, and superior performance. For simple complete-system maintenance, filters are available in convenient filter pack kits. Individual filters can also be ordered in larger quantities by the case. To ensure the quality, integrity, and warranty of your Hydro-Safe product, use only Watts replacement filters and components.

Steam Max - Steam and Combi Oven Filtration Systems Replacement Kits

Photograph of STEAM MAX-S3L PLUS S PM KIT
Ordering Code:
STMMAX-S3LPS-PM

STEAM MAX-S3L PLUS S PM KIT

Replacement filter pack for the Steam Max-S3L+ Lime Scale filtration system, which includes four replacement filters. The first is a standard 10-inch 5-micron sediment filter for reducing sand, silt, sediment and rust. The second and third filters are standard 20-inch carbon blocks for reducing chlorine taste and odor. The fourth is a 10-inch phosphate filter. This exceptional combination of filtration technologies increases chlorine reduction while effectively reducing lime and scale from the water for optimal system performance.

  • 40,000 Gallon capacity
  • Reduces sand, silt, sediment, rust, chlorine with built in scale control
  • Fits all standard 10 inch filtration housings
  • Certified to NSF/ANSI Standard 42 and NSF/ANSI 61 Annex G
Photograph of STEAM MAX-S3L PLUS PM KIT
Ordering Code:
STMMAX-S3LP-PM

STEAM MAX-S3L PLUS PM KIT

Replacement filter pack for the Steam Max-S3L+ filtration system, which includes four replacement filters. The first is a standard 10-inch 5-micron sediment filter for reducing sand, silt, sediment and rust. The second and third filters are standard 20-inch carbon blocks for reducing chlorine taste and odor. The fourth is the 10-inch OneFlow anti-scale media for scale control. This unique combination of filtration technologies reduces chlorine reduction while effectively decreasing scale from the water for optimal system performance.

  • 40,000 Gallon capacity
  • Reduces sand, silt, sediment, rust, chlorine with built in scale control
  • Fits all standard 10 inch filtration housings
  • Certified to NSF/ANSI Standard 42 and NSF/ANSI 61 Annex G
Photograph of STEAM MAX-S3 PM KIT
Ordering Code:
STMMAX-S3SS-PM

STEAM MAX-S3 PM KIT

Replacement filter pack for the Steam Max-S3 filtration system, which includes three Slimline replacement filters. The first is a standard 10-inch 5-micron sediment filter for reducing sand, silt, sediment and rust. The second filter is a standard 10-inch carbon block for reducing chlorine taste and odor. The third filter is a 10-inch OneFlow anti-scale media for scale control. This unique combination of filtration technologies reduces chlorine content while effectively decreasing scale from the water for optimal system performance.

  • 10,000 Gallon capacity
  • Reduces sand, silt, sediment, rust, chlorine with built in scale control
  • Fits all standard 10 inch filtration housings
  • Certified to NSF/ANSI Standard 42 and NSF/ANSI 61 Annex G
Photograph of STEAM MAX-S3 LIME SCALE PM KIT
Ordering Code:
STMMAX-S3S-PM

STEAM MAX-S3 LIME SCALE PM KIT

Replacement filter pack for the Steam Max-S3 Lime Scale filtration system, which includes three Slimline replacement filters. The first is a standard 10-inch 5-micron sediment filter for reducing sand, silt, sediment and rust. The second filter is a standard 10-inch carbon block for reducing chlorine taste and odor. The third is a 10-inch, 16-ounce phosphate filter for scale control. This excellent filter combination decreases chlorine in the water while effectively reducing lime and scale for optimal system performance.

  • 10,000 Gallon capacity
  • Reduces sand, silt, sediment, rust, chlorine with built in scale control
  • Fits all standard 10 inch filtration housings
  • Certified to NSF/ANSI Standard 42 and NSF/ANSI 61 Annex G
Photograph of STEAM MAX-S3L LIME SCALE PM KIT
Ordering Code:
STMMAX-S3L-PM

STEAM MAX-S3L LIME SCALE PM KIT

Replacement filter pack for the Steam Max-S3L Lime Scale filtration system, which includes three replacement filters. The first is a standard 10-inch 5-micron sediment filter for reducing sand, silt, sediment and rust. The second filter is a standard 20-inch carbon block for reducing chlorine taste and odor. The third is a 10-inch phosphate filter. This superb combination of filtration technologies reduces chlorine content in the water while also effectively decreasing lime and scale for optimal system performance.

  • 20,000 Gallon capacity
  • Reduces sand, silt, sediment, rust, chlorine with built in scale control
  • Fits all standard 10 inch filtration housings
  • Certified to NSF/ANSI Standard 42 and NSF/ANSI 61 Annex G