Watts

Foodservice Products

Home
Available exclusively from Dormont Manufacturing

Replacement Filters

Many Hydro-Safe replacement filters are certified by WQA to NSF/ANSI standards to ensure quality, consistency, and superior performance. To ensure the quality, integrity and warranty of your Hydro-Safe product, use only Watts replacement filters and components.

Photograph of HS-CB-STD-20-BREW-MAX
Model Number:
HS-CB-STD-20-BREW-MAX
Ordering Code:
BRWMAXR-L-CB

HS-CB-STD-20-BREW-MAX

The 20-inch coconut shell carbon block filter is WQA certified to NSF/ANSI industry standards for reducing lead, cryptosporidium, giardia, entamoeba, as well as harmful volatile organic compounds (VOCs). Specially formulated to provide maximum reduction capabilities as well as filter down to one micron. Fits all standard 20-inch slimline housings.

  • 20 Inch LCV carbon block filter specially formulated
  • WQA certified for the reduction of VOC and will filter down to one micron
  • Reduces lead, cryptosporidium, giardia, entamoeba and VOCs
  • Certified to NSF/ANSI Standard 42, 53 and NSF/ANSI 61 Annex G