Watts

Foodservice Products

Home
Available exclusively from Dormont Manufacturing

Replacement Filters

Many Hydro-Safe replacement filters are certified by WQA to NSF/ANSI standards to ensure quality, consistency, and superior performance. To ensure the quality, integrity and warranty of your Hydro-Safe product, use only Watts replacement filters and components.

Photograph of HS-CB-STD-10-BREW-MAX
Model Number:
HS-CB-STD-10-BREW-MAX
Ordering Code:
BRWMAXR-S-CB

HS-CB-STD-10-BREW-MAX

The 10-inch coconut shell carbon block filter is WQA certified to NSF/ANSI industry standards for reducing lead, cryptosporidium, giardia, entamoeba, as well as harmful volatile organic chemicals (VOCs). Specially formulated to provide maximum reduction capabilities as well as filter down to 1-micron. Fits all standard 10-inch slimline housings.

  • 10 Inch LCV carbon block filter specially formulated
  • WQA certified for the reduction of VOC and will filter down to one micron
  • Reduces lead, cryptosporidium, giardia, entamoeba and VOCs
  • Certified to NSF/ANSI Standard 42, 53 and NSF/ANSI 61 Annex G