Watts

Foodservice Products

Home
Available exclusively from Dormont Manufacturing

Replacement Filters

Many Hydro-Safe replacement filters are certified by WQA to NSF/ANSI standards to ensure quality, consistency, and superior performance. To ensure the quality, integrity and warranty of your Hydro-Safe product, use only Watts replacement filters and components.

Photograph of HS-CBSC-BB-20-CBE-MAX
Model Number:
HS-CBSC-BB-20-CBE-MAX
Ordering Code:
CBMXR-BL-CBSC

HS-CBSC-BB-20-CBE-MAX

The 20-inch radial flow GAC filter is WQA certified to NSF/ANSI industry standards and uses coconut shell carbon with integrated scale control media. It outperforms standard GAC filters with greater chlorine reduction, lower pressure drops, better value and no water channeling. It offers a long life of up to 40,000 gallons at 4 gallons-per-minute flow rate.

  • 40,000 gallon capacity
  • Reduces scale, sand, silt, sediment, rust, chlorine taste and odor
  • WQA certified
  • Fits all Big Blue 20 inch Housings