Watts

Foodservice Products

Home
Available exclusively from Dormont Manufacturing

Replacement Filters

Many Hydro-Safe replacement filters are certified by WQA to NSF/ANSI standards to ensure quality, consistency, and superior performance. To ensure the quality, integrity and warranty of your Hydro-Safe product, use only Watts replacement filters and components.

Photograph of HS-CB-STD-10-ESPRESSO
Model Number:
HS-CB-STD-10-ESPRESSO
Ordering Code:
ESPMAXR-S-CB

HS-CB-STD-10-ESPRESSO

The 10 inch 5-micron carbon block filter is WQA certified to NSF/ANSI industry standards and uses coconut shell carbon. This carbon block filter outperforms granular activated carbon cartridges in chlorine reduction, lower pressure drop, better value and offers no water channeling. It offers a long life of up to 10,000 gallons at 1 gallon per minute flow rate.

  • 5 Micron nominal rating
  • Offers a long life of up to 10,000 gallons
  • WQA certified
  • Fits all standard 10 inch housings