Watts

Foodservice Products

Home
Available exclusively from Dormont Manufacturing

Replacement Filters

Many Hydro-Safe replacement filters are certified by WQA to NSF/ANSI standards to ensure quality, consistency, and superior performance. To ensure the quality, integrity and warranty of your Hydro-Safe product, use only Watts replacement filters and components.

Photograph of HS-GAC-BB-20-CTO
Model Number:
HS-GAC-BB-20-CTO
Ordering Code:
HSR-BL-AC

HS-GAC-BB-20-CTO

20-inch Big Blue granular activated carbon cartridge is designed for high flow low pressure drop dechlorination applications. filter will fit all Big Blue 20-inch filter housings. The minimum water pressure required is 20 PSI with the maximum of 125 PSI and the maximum temperature rating of 100 degrees F (38 degrees C).

  • Contains granular activated carbon
  • 25 Micron Carbon Filtration
  • Reduces sediment, chlorine taste and odor
  • Fits all Big Blue 20 inch housings