Watts

Foodservice Products

Home
Available exclusively from Dormont Manufacturing

Replacement Filters

Many Hydro-Safe replacement filters are certified by WQA to NSF/ANSI standards to ensure quality, consistency, and superior performance. To ensure the quality, integrity and warranty of your Hydro-Safe product, use only Watts replacement filters and components.

Photograph of HS-FIL-SED-STD-10-5M
Model Number:
HS-FIL-SED-STD-10-5M
Ordering Code:
HSR-S-SED-5M

HS-FIL-SED-STD-10-5M

The 10-inch 5-micron sediment depth cartridge is made of a melt-blown polypropylene material that gives it excellent chemical resistance with no media migration. It is a premium-quality, food-grade cartridge for food and beverage applications with a high dirt-holding capacity. It is excellent for applications involving potable water, beverages, pre-filtration, fine chemicals, electronics, metal finishing and plating solutions. The operating temperature range is from 40 to 140 degrees F (4.4 to 60 degrees C) and the maximum water pressure is 40 PSI.

  • 10 Inch depth
  • Collects particles throughout the entire thickness of the filter
  • Melt blown polypropylene
  • Rated for temperatures up to 140 degrees F