Watts

Foodservice Products

Home
Available exclusively from Dormont Manufacturing

Replacement Filters

Many Hydro-Safe replacement filters are certified by WQA to NSF/ANSI standards to ensure quality, consistency, and superior performance. To ensure the quality, integrity and warranty of your Hydro-Safe product, use only Watts replacement filters and components.

Photograph of HS-SC-STD-20-STEAM-MAX
Model Number:
HS-SC-STD-20-STEAM-MAX
Ordering Code:
STMAXR-L-ACSC

HS-SC-STD-20-STEAM-MAX

The 20-inch phosphate scale control filter uses highly effective phosphate to reduce the formation of hardness related scale. The filter will fit all slimline 20-inch filter housings. The minimum water pressure required is 20 PSI with the maximum of 125 PSI and the maximum temperature rating of 100 degrees F (38 degrees C).

  • 6 month life span
  • Reduces hardness based scale
  • Fits all standard 20 inch filtration housings
  • Fits all standard 20 inch housings