- Model Number:
- HS-BKT-BB1
- Ordering Code:
- HSR-BKT-BSS
Heavy Duty Single Stage Big Blue Steel Housing Bracket
Heavy duty single-stage bracket is designed to mount a single 10 or 20-inch Full Flow (BB) filter housing to one bracket. It is made of rigid steel construction and powder-coated white. heavy duty bracket also provides suitable spacing for the pressure release button.
- Made of heavy duty steel
- Powder coated white
- Pre-drilled mounting points
- Fits Full Flow (BB) housings